2. Configuring Parameters in N7614B Power Amplifier Test Software
The following figure shows the block view settings in N7614B for DPD measurement. In this example, the Envelope Tracking block is turned Off.
The remaining section of this topic provides an example procedure of setting N7614B for DPD measurement. Note that for different PA, the settings are different.
Step 1: Set the Waveform Block
Step 2: Set the Crest Factor Reduction Block
Step 3: Set the Digital Predistortion Block
Step 4: Set the RF Signal Generator Block
Step 5: Set the PA Block
Step 6: Set the Signal Analyzer Block
Step 7: Set the Measurement View
Step 1: Set the Waveform Block
Click on the Waveform block icon on the UI. In the right panel, do the following:
-
Select Preloaded as the Waveform Type and select the "LTE_FDD_5M_QPSK_FullRB.wfm" file.
If you want to use a waveform generated by another Keysight signal studio, set Waveform Type to
Signal Studio and select the file. Refer to
Creating and Exporting Waveforms for details about exporting a waveform file.
Note that to use a waveform generated by another signal studio software for DPD test, the instrument needs to have the corresponding license. For this example, to use LTE waveform, the N7624B license needs to be installed in the instrument.
-
Set the Bandwidth to 5 MHz according to the waveform bandwidth.
-
Set the Resampling Ratio to 3.
To extract the DPD model, it is expected that the oversampling ratio of the waveform is no less than 3. If the selected waveform has less oversampling ratio, you can set the oversampling ratio. For example, if the oversampling ratio for the original waveform is 2, and the oversampling ratio here is set to 3, then the final oversampling ratio will be 6, which is sufficient to perform DPD measurement.
Step 2: Set the Crest Factor Reduction Block
-
Set the CFR Algorithm to Peak Windowing. Refer to CFR Concept for details about the two different CFR algorithm.
-
Set the Target PAPR to 7 dB.
Step 3: Set the Digital Predistortion Block
-
Set Reference (w/o DPD) to On.
-
Set the PA Model Type to Look-up Table. Refer to DPD Concept for details about different PA model types.
-
Set the LUT Type to Absolute and LUT Apply Mode to AM/AM, then AM/PM.
-
Enter the look-up table as below or you can also use an existing look-up table.Below is an example of the look-up table used here.
In the process of measurement, you can also select another look-up table and click the Apply button
. This look-up table will be applied to the waveform under test directly.
Different PAs may have different characteristics, which will need different DPD models to simulate the DPD performance. In DPD test, if the measurement results are not as expected, you can try to change the the parameters for DPD model extraction. If the DUT is memoryless, it is recommended to set the PA Model Type to Look-up Table, or to set the PA Model Type to Memory Polynomial or Volterra Series and set the Memory Order to 0 or 1. If the DUT is memory device, it is recommended to set the PA Model Type to Memory Polynomial or Volterra Series.
Step 4: Set the RF Signal Generator Block
Click on the RF Signal Generator block icon on the UI. In the right panel, do the following:
-
Enter the IP address or host name of the RF Signal Generator and the toggle the
connect button on the top of the window to Connected state. After the instrument is connected, the model number and serial number of the instrument will be displayed in the Instrument cell.
-
Set Frequency to 5.18 GHz.
Step 5: Set the PA Block
Click on the PA block icon on the UI. In the right panel, do the following:
-
Enter the PA information by setting the Loss In, Loss Out, and PA Gain.
-
Select PA Output as the Power Mode and set Power Servo to On.
After turning on the Power Servo, N7614B Signal Studio for Power Amplifier Test will adjust the output power of the RF Signal Generator according to the power received by the Signal Analyzer to make sure the PA output power is close to the specified value.
-
Set Power to 17.00 dBm and Power Tolerance to 1 dB. This is to set the output power of the PA and the accuracy of the power servo.
The initial Amplitude setting in RF Signal Generator block will be set to (Power - PA Gain + Loss In) automatically.
When the output power level of the RF Signal Generator is high, the DPD model extracted is a combination of the RF Signal Generator and the DUT.
Step 6: Set the Signal Analyzer Block
Click on the Signal Analyzer block icon on the UI. In the right panel, do the following:
-
Enter the IP address or host name of the Signal Analyzer and the toggle the
connect button on the top of the window to Connected state. After the instrument is connected, the model number and serial number of the instrument will be displayed in the Instrument cell.
-
Note that the Frequency value is coupled to the frequency setting in RF Signal Generator block.
-
Set the Trigger Source to External 1 and adjust Trigger Delay value as needed. For most cases, you can use the default value.
Step 7: Set the Measurement View
Click the

button on the
UI to change the current view from block view to measurement view.
You can turn Intermediate Result to On and set the ACP parameters as required. In this example, the default settings are used.